Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Nylon Rope Pulleys - Pulley
Bill of material
901/205
ORDERNO
Article-number
901/205
WDAB
Wheel-Ø A x width B
205x29 mm
LC
Load capacity
300 kg
GD
Groove depth
17 mm
GW
Groove width
5.0 mm
HW
Hub width
39.0 mm
FL
Fixing lenght
39.0 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
20 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices